IESNA:LM-63-2002
[TEST]P1055685
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1000D830-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2760
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1573.8 1560.8 1553.8 1543.2 1526.7 1504.3 1479.6 1451.4 1418.4 1383.1
1344.2 1301.9 1256 1208.9 1159.4 1108.8 1057 1001.7 946.4 891.1
833.4 776.9 721.6 663.9 602.7 547.3 488.5 428.5 368.4 309.6
249.5 195.4 143.6 94.2 50.6 17.7 0
1573.8 1580.8 1572.6 1557.3 1531.4 1496.1 1458.4 1416 1369 1319.5
1263 1206.5 1147.7 1085.3 1021.7 957 891.1 825.1 759.2 692.1
627.4 563.8 501.4 440.2 381.4 326.1 270.7 224.8 189.5 156.6
124.8 96.5 71.8 49.4 30.6 12.9 0
1573.8 1565.5 1550.2 1516.1 1474.9 1425.5 1370.1 1305.4 1237.1 1163
1086.5 1008.8 928.7 852.2 776.9 703.9 634.5 567.4 505 446.1
390.8 344.9 310.8 276.6 244.8 216.6 189.5 164.8 141.3 118.9
98.9 78.9 61.2 43.6 28.3 12.9 0
1573.8 1566.7 1536.1 1493.7 1439.6 1373.7 1303 1223 1132.4 1039.4
951.1 864 779.2 700.4 628.6 560.3 496.7 436.7 389.6 356.7
326.1 296.6 264.8 240.1 214.2 191.9 169.5 148.3 128.3 110.6
91.8 74.2 57.7 41.2 25.9 11.8 0
1573.8 1571.4 1546.7 1497.3 1434.9 1365.4 1285.4 1195.9 1099.4 1005.2
912.2 820.4 736.9 659.2 588.5 522.6 462.6 410.8 376.7 344.9
314.3 288.4 259 233.1 210.7 188.3 167.1 147.1 127.1 108.3
90.6 73 56.5 41.2 27.1 12.9 0
